IESNA:LM-63-2002
[TEST]P954562
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7D-740-U-SLL-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]58433
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 512.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
8091.1 9065.3 10132 11190.7 12068.2 12647.9 12937.7 13062.5 13179.2 13340.3
13561.7 13827.3 14173.5 14523.7 14902.1 15417.4 16158 17236.9 18830.9 21040.9
23975.4 27847.9 33129.2 39682.6 43909.3 42886.9 39751.1 35435.8 30778.4 26358.5
21837.9 16850.4 11532.8 6778.8 2749.4 692.4 0
8091.1 9133.7 10293 11500.6 12458.7 13086.7 13396.6 13489.2 13537.5 13561.7
13622 13702.5 13807.2 13851.5 13992.4 14306.4 14857.8 15735.4 17156.4 19245.5
22059.3 25984.1 31889.4 40568.2 52109.1 55780.3 52817.6 49303.4 45414.8 41365.2
35391.5 27654.7 19273.7 11734.1 4633.3 1481.4 0
8091.1 9286.7 10655.3 12052.1 13207.4 13907.8 14109.1 13984.3 13686.4 13255.7
12780.7 12325.8 11875 11456.4 11251.1 11496.6 12567.4 14467.4 16765.9 18919.5
20960.4 23339.4 26591.9 31281.6 40262.3 51018.2 48824.4 43611.4 40189.8 37847
34510 29683.5 23190.5 16141.9 6311.9 1038.6 0
8091.1 9367.2 11029.7 12551.3 13766.9 14358.7 14346.6 13835.4 13026.3 12172.9
11363.8 10687.5 10164.2 9858.3 10160.2 11661.7 14217.8 17341.5 20638.3 24112.3
27912.3 31531.1 34985 38990.2 44911.6 52471.4 53940.7 50044.1 45672.5 41192.2
35870.5 28725.4 20264 9810 3840.3 430.7 0
8091.1 9491.9 11110.2 12712.3 13952.1 14547.9 14294.3 13392.6 12253.4 11339.6
10526.5 9878.4 9415.5 9310.8 10184.3 12498.9 15936.7 20255.9 25581.6 32054.4
39151.3 46449.4 53743.4 60300.8 67751.9 74603.2 76338.1 73202.3 67224.6 59250.2
48764 34324.8 22276.7 12317.8 5941.5 688.3 0
8091.1 9500 11130.3 12712.3 13911.9 14443.2 14185.6 13308 12176.9 11162.5
10349.4 9713.3 9294.7 9355.1 10570.8 13300 17236.9 22397.5 28954.9 36418
44026.1 51473.1 58964.4 66685.2 75416.3 81764.4 82122.7 77115 68387.9 56843
44774.8 33258 21733.3 12643.9 5011.7 632 0
8091.1 9500 11090 12615.7 13714.6 14217.8 14157.4 13589.8 12716.3 11758.3
10904.9 10268.9 9830.1 9793.9 10751.9 13151.1 16669.3 20875.8 25790.9 31241.3
36687.7 42158.3 47415.5 52696.8 59934.5 67027.3 68923.3 65393 59391.1 51577.7
42854.7 33217.8 25018 14898.1 5655.7 499.2 0
8091.1 9391.3 10872.7 12261.4 13267.8 13783 13948.1 13855.5 13473.1 12897.5
12257.4 11641.5 11110.2 10824.4 11090 12390.3 14753.2 17800.4 21048.9 24060
26966.3 29518.4 31925.6 35290.9 41691.3 48119.9 47290.7 41832.2 36792.4 32336.2
26773.1 20119.1 13497.2 6565.5 1843.6 225.4 0
8091.1 9387.3 10711.7 11931.4 12812.9 13304 13585.8 13766.9 13859.5 13887.7
13839.4 13702.5 13533.5 13348.3 13320.1 13646.2 14644.5 16391.5 18839 21624.6
24816.7 28777.8 34010.8 40805.7 47946.8 49291.3 41812.1 32312.1 23766.1 17305.3
13581.8 9922.7 7197.5 4234.7 1179.4 48.3 0
8091.1 9165.9 10280.9 11307.4 12056.1 12507 12841.1 13130.9 13400.6 13742.8
14113.1 14483.5 14954.4 15405.3 16017.2 16930.9 18247.2 20127.1 22973.1 26853.6
31595.5 37098.3 43635.6 50945.8 53566.3 49705.9 40580.3 30452.3 20565.9 14833.7
10731.8 7161.2 4311.2 994.3 24.2 0 0
8091.1 9141.7 10188.3 11073.9 11750.2 12160.8 12462.7 12776.7 13074.6 13416.7
13835.4 14286.2 14845.8 15457.6 16222.5 17313.3 18818.9 20855.7 23544.7 26986.4
31442.6 36784.3 41735.6 44609.7 44062.3 39843.6 32026.3 23234.7 14910.2 10598.9
7314.2 4585 2552.1 555.5 0 0 0
8091.1 8984.7 9934.7 10707.6 11283.3 11661.7 11923.3 12209.1 12511 12821
13211.4 13678.4 14221.8 14825.6 15550.2 16500.2 17776.3 19462.9 21620.5 24619.5
28528.2 32279.9 34119.5 33487.5 31269.5 27550 21689 14676.7 7926.1 4681.6
2580.3 1155.3 446.8 56.4 0 0 0
8091.1 8892.2 9628.8 10168.2 10574.8 10820.3 10993.4 11218.9 11416.1 11605.3
11871 12225.2 12643.9 13046.4 13477.1 14004.4 14624.4 15369.1 16282.8 17196.6
17474.4 16556.6 14233.9 11508.7 8473.5 5881.1 4154.2 2998.9 2105.3 1513.6
1022.5 611.9 342.2 153 28.2 0 0
8091.1 8662.7 9210.2 9612.7 9846.2 9966.9 10051.5 10087.7 10063.6 9971
9834.1 9761.7 9681.1 9487.9 9065.3 8461.4 7833.5 7233.7 6718.4 6368.2
6191.1 6030.1 5808.7 5434.3 5148.5 4927.1 4242.8 3437.7 2270.3 1590
1135.2 789 523.3 225.4 32.2 0 0
8091.1 8433.3 8827.8 9125.6 9286.7 9326.9 9234.3 8984.7 8582.2 8058.9
7495.3 7040.5 6742.6 6561.4 6416.5 6203.2 5897.2 5603.4 5373.9 5253.2
5253.2 5285.4 5293.4 5261.2 5023.7 4500.4 3944.9 3574.6 3011 2419.3
1755.1 1151.3 628 245.6 16.1 0 0
8091.1 8248.1 8437.3 8654.7 8811.7 8795.5 8582.2 8167.6 7664.4 7193.4
6803 6525.2 6364.2 6243.4 6102.5 5885.2 5579.2 5208.9 4846.6 4560.8
4407.8 4428 4552.8 4637.3 4605.1 4464.2 4158.3 3663.1 3111.7 2592.4
2105.3 1654.4 1203.6 700.4 301.9 0 0
8091.1 7998.5 8058.9 8211.9 8380.9 8461.4 8336.7 8062.9 7757 7483.3
7205.5 6891.5 6565.5 6247.5 5937.5 5611.4 5253.2 4874.8 4516.5 4222.7
3961 3739.6 3550.4 3429.7 3393.4 3381.4 3316.9 3172 2922.5 2572.2
1984.5 1360.6 752.8 398.5 144.9 0 0
8091.1 7833.5 7684.5 7716.7 7962.3 8276.3 8521.8 8541.9 8368.9 8095.1
7777.1 7398.7 6960 6497 6058.3 5639.6 5241.1 4854.7 4508.5 4238.8
4041.5 3912.7 3808.1 3679.2 3482 3172 2850 2616.5 2407.2 2173.7
1867.8 1445.1 929.9 539.4 177.1 0 0
8091.1 7636.2 7290 7237.7 7479.2 8087.1 8739.2 9045.1 8952.5 8606.4
8191.7 7769.1 7322.2 6827.1 6332 5848.9 5394.1 4975.4 4609.1 4327.3
4114 3965 3904.7 3864.4 3775.8 3582.6 3349.2 3083.5 2813.8 2499.8
2117.4 1650.4 1215.7 764.8 249.6 0 0
8091.1 7447 6927.8 6670.1 6794.9 7406.8 8304.4 9025 9198.1 8896.2
8393 7910 7463.1 6996.2 6533.3 6070.3 5611.4 5164.6 4774.2 4476.3
4226.7 4061.7 3940.9 3888.6 3812.1 3671.2 3469.9 3244.5 2998.9 2725.2
2346.8 1863.8 1368.6 752.8 233.5 8.1 0
8091.1 7278 6706.4 6368.2 6416.5 6964 7793.2 8517.8 8924.4 8811.7
8389 7910 7463.1 7020.3 6585.6 6150.8 5700 5257.2 4870.8 4544.7
4266.9 4077.8 3936.9 3852.3 3763.8 3602.8 3365.3 3107.6 2850 2548.1
2173.7 1682.6 1223.7 652.1 177.1 0 0
8091.1 7245.8 6565.5 6094.5 6005.9 6368.2 7016.3 7757 8248.1 8296.4
8034.7 7628.2 7225.6 6851.3 6480.9 6082.4 5663.8 5241.1 4850.6 4516.5
4230.7 4025.4 3848.3 3687.3 3494.1 3208.3 2809.7 2346.8 1912.1 1553.8
1199.6 801.1 487.1 245.6 20.1 0 0
8091.1 7048.5 6211.2 5551.1 5225 5241.1 5446.4 5724.2 5945.6 6062.3
6062.3 5917.4 5732.2 5535 5317.6 5088.1 4862.7 4617.2 4323.3 4021.4
3731.6 3401.5 3059.3 2761.4 2459.5 2053 1650.4 1356.6 1123.1 893.6
656.1 406.6 189.2 52.3 0 0 0
8091.1 6903.6 5941.5 5140.5 4645.3 4432 4363.6 4355.5 4331.4 4295.1
4218.6 4073.7 3900.6 3695.3 3453.8 3256.6 3063.3 2914.4 2817.8 2777.5
2725.2 2612.5 2431.4 2201.9 1928.2 1642.4 1376.7 1143.2 921.8 720.6
515.3 289.8 124.8 20.1 0 0 0
8091.1 6831.1 5760.4 4886.9 4311.2 4025.4 3876.5 3747.7 3602.8 3441.7
3296.8 3180.1 3047.2 2938.6 2809.7 2680.9 2544.1 2366.9 2169.7 2004.7
1835.6 1682.6 1549.8 1445.1 1328.4 1183.5 1022.5 861.4 688.3 527.3
358.3 225.4 108.7 4 0 0 0
8091.1 6770.8 5651.7 4754 4150.2 3828.2 3630.9 3441.7 3260.6 3079.4
2906.4 2757.4 2616.5 2475.6 2346.8 2222 2089.2 1952.3 1823.5 1686.7
1557.8 1445.1 1344.5 1235.8 1107 994.3 865.5 720.6 555.5 410.6
297.9 177.1 60.4 0 0 0 0
8091.1 6827.1 5687.9 4774.2 4122 3743.6 3490 3296.8 3131.8 2970.8
2809.7 2656.8 2499.8 2358.9 2230.1 2101.3 1968.4 1823.5 1678.6 1529.7
1400.8 1292.2 1199.6 1119.1 1038.6 950 829.2 696.4 579.7 479
370.3 253.6 92.6 0 0 0 0
8091.1 6859.3 5728.2 4802.3 4105.9 3647 3377.3 3204.2 3051.3 2890.3
2737.3 2584.3 2447.5 2318.6 2197.9 2069.1 1940.3 1795.3 1650.4 1505.5
1376.7 1284.1 1207.6 1143.2 1066.7 962.1 821.2 704.4 615.9 523.3
410.6 273.7 108.7 32.2 0 0 0
8091.1 6859.3 5772.5 4838.6 4093.9 3570.6 3284.7 3119.7 2966.7 2813.8
2644.7 2499.8 2375 2238.1 2105.3 1972.5 1835.6 1698.7 1561.9 1433.1
1328.4 1260 1195.6 1127.1 1022.5 877.5 700.4 615.9 527.3 430.7
314 165 68.4 16.1 0 0 0
8091.1 6996.2 5945.6 5007.6 4194.5 3586.7 3264.6 3091.5 2938.6 2809.7
2660.8 2519.9 2383.1 2250.2 2113.3 1980.5 1843.6 1710.8 1586 1473.3
1380.7 1308.3 1235.8 1147.2 1018.4 813.1 611.9 527.3 442.8 350.2
249.6 144.9 76.5 32.2 8.1 0 0
8091.1 7076.7 6062.3 5124.4 4283.1 3643 3284.7 3095.6 2946.6 2809.7
2668.9 2532 2399.2 2266.3 2137.5 2008.7 1875.8 1747 1626.3 1517.6
1425 1348.5 1268 1167.4 1026.5 813.1 603.8 519.3 430.7 342.2
237.5 140.9 80.5 40.3 20.1 0 0
8091.1 7108.9 6138.8 5225 4363.6 3743.6 3300.8 3115.7 2950.6 2833.9
2701.1 2568.2 2439.4 2310.6 2185.8 2065 1936.2 1807.4 1686.7 1565.9
1469.3 1388.8 1304.2 1211.7 1038.6 825.2 640 559.5 466.9 374.4
265.7 161 96.6 60.4 36.2 16.1 0
8091.1 7334.3 6489 5615.5 4750 3989.2 3453.8 3155.9 2994.9 2866.1
2749.4 2628.6 2507.8 2387.1 2262.3 2137.5 2012.7 1883.9 1767.2 1654.4
1553.8 1461.2 1368.6 1264 1135.2 970.1 764.8 652.1 555.5 458.9
350.2 221.4 136.9 88.6 64.4 32.2 0
8091.1 7503.4 6807 6030.1 5200.8 4411.9 3751.7 3256.6 3011 2866.1
2749.4 2632.6 2515.9 2395.1 2274.4 2145.6 2008.7 1883.9 1763.1 1650.4
1557.8 1461.2 1360.6 1247.9 1123.1 986.2 829.2 696.4 599.8 503.2
402.5 289.8 148.9 88.6 56.4 28.2 0
8091.1 7664.4 7177.3 6561.4 5873.1 5116.3 4375.6 3663.1 3123.7 2894.3
2757.4 2632.6 2515.9 2395.1 2266.3 2141.5 2008.7 1875.8 1747 1610.2
1481.4 1360.6 1247.9 1143.2 1054.7 950 821.2 684.3 555.5 454.9
366.3 273.7 153 68.4 36.2 12.1 0
8091.1 7922 7688.6 7330.3 6750.6 6086.4 5422.2 4746 3868.4 3164
2829.9 2672.9 2544.1 2419.3 2298.5 2173.7 2044.9 1916.1 1783.3 1642.4
1509.5 1376.7 1255.9 1143.2 1034.5 921.8 801.1 684.3 555.5 422.7
326.1 229.4 144.9 76.5 36.2 16.1 0
8091.1 8187.7 8236 8187.7 7910 7475.2 6960 6388.3 5655.7 4709.7
3731.6 3007 2660.8 2503.8 2387.1 2274.4 2153.6 2048.9 1948.3 1827.5
1706.8 1557.8 1408.9 1272 1163.3 1058.7 1163.3 1219.7 921.8 736.7
487.1 358.3 205.3 100.6 48.3 24.2 0
8091.1 8449.4 8799.6 9085.4 9198.1 9109.5 8823.7 8449.4 8099.2 7680.5
7040.5 6171 5152.5 4114 3272.7 2825.8 2697 2600.4 2431.4 2278.4
2161.7 2057 1908.1 1799.4 1896 1968.4 1658.5 1260 764.8 571.6
426.7 310 209.3 120.8 60.4 20.1 0
8091.1 8715 9371.2 9983 10437.9 10699.6 10715.7 10566.7 10425.8 10381.6
10353.4 10232.6 9995.1 9697.2 9318.9 8880.1 8328.6 7801.3 7616.1 8308.5
9810 11239 11452.3 9926.7 7004.2 4150.2 2451.5 1541.7 1066.7 780.9
591.7 426.7 289.8 165 64.4 16.1 0
8091.1 8972.7 9894.5 10808.3 11573.1 12064.2 12297.7 12378.2 12458.7 12599.6
12816.9 13098.7 13436.9 13746.8 14056.8 14290.3 14660.6 15324.8 16564.6 18593.4
21226.1 24080.1 26865.7 29007.2 29256.8 27248.1 23391.7 18275.4 12760.6 7974.4
4633.3 2757.4 1569.9 591.7 181.1 8.1 0
8091.1 9065.3 10132 11190.7 12068.2 12647.9 12937.7 13062.5 13179.2 13340.3
13561.7 13827.3 14173.5 14523.7 14902.1 15417.4 16158 17236.9 18830.9 21040.9
23975.4 27847.9 33129.2 39682.6 43909.3 42886.9 39751.1 35435.8 30778.4 26358.5
21837.9 16850.4 11532.8 6778.8 2749.4 692.4 0
